IESNA:LM-63-2002
[TEST]P1056091
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1780
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1273.8 1261.3 1257.6 1247.6 1232.6 1215.1 1193.9 1168.9 1142.7 1111.5
1077.8 1042.8 1004.1 964.1 922.9 880.4 836.7 794.3 745.6 701.9
654.4 606.9 560.7 512 464.6 415.9 367.2 318.5 268.5 221
174.8 129.9 88.7 51.2 18.7 0 0
1273.8 1276.3 1267.6 1251.3 1228.9 1202.6 1168.9 1132.7 1092.7 1047.8
1002.8 954.1 902.9 850.5 795.5 740.6 684.4 628.2 572 517
458.3 403.4 348.4 293.5 239.8 188.6 141.1 96.2 58.7 30
18.7 10 3.7 1.2 0 0 0
1273.8 1263.8 1246.3 1220.1 1183.9 1140.2 1091.5 1037.8 979.1 915.4
850.5 781.8 713.1 641.9 572 504.5 435.8 370.9 307.2 246
191.1 139.9 92.4 50 25 20 13.7 8.7 5 2.5
1.2 1.2 0 0 0 0 0
1273.8 1265.1 1240.1 1203.9 1156.4 1100.2 1040.3 970.4 895.4 816.7
738.1 658.1 577 502 425.9 353.4 284.7 219.8 163.6 111.1
64.9 28.7 21.2 16.2 12.5 7.5 5 2.5 1.2 1.2
1.2 1.2 0 0 0 0 0
1273.8 1266.3 1245.1 1205.1 1152.7 1091.5 1024.1 950.4 870.4 785.5
700.6 614.4 532 452.1 374.7 301 233.5 172.3 118.6 69.9
30 22.5 17.5 12.5 8.7 5 3.7 1.2 1.2 1.2
0 0 0 0 0 0 0
